********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Aug 11, 2014
*ECN S14-1600, Rev. C
*File Name: Si1302DL_PS_RC.txt and Si1302DL_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SI1302DL 4 1 2
M1  3 1 2 2 NMOS W=40394u L=0.50u 
M2  2 1 2 4 PMOS W=40394u L=0.70u
R1  4 3     RTEMP 250E-3
CGS 1 2     28E-12
DBD 2 4     DBD
**************************************************************************
.MODEL  NMOS         NMOS (LEVEL  = 3               TOX    = 5E-8
+ RS     = 105E-3          RD     = 0               NSUB   = 1.57E17   
+ kp     = 2.77E-5         UO     = 650             
+ VMAX   = 0               XJ     = 5E-7            KAPPA  = 10E-2
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0               CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
*************************************************************************
.MODEL  PMOS         PMOS (LEVEL  = 3               TOX    = 5E-8
+NSUB    = 3E16            TPG    = -1)   
*************************************************************************
.MODEL DBD D (CJO=27E-12 VJ=.38    M=0.28
+FC=0.1 IS=1E-12 TT=6.3E-8 N=1 BV=30.5)
*************************************************************************
.MODEL RTEMP RES (TC1=5.5E-3   TC2=5.5E-6)
*************************************************************************
.ENDS
 

* source COMPONENT GENERATOR
.SUBCKT S1302DL_PS_RC D G S PARAMS: C2=1000 C3=1000 R1=1M C4=1000 R2=1M C5=1000
+  R3=1M R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  128.9626u  TC=0,0 
C_CF2         0 N16364  659.2253u  TC=0,0 
R_RT1         j-a-Temp-Tank N11404  281.9587 TC=0,0 
C_CF7         0 N18737  2.9952m  TC=0,0 
R_RT7         N11712 N11716  132.3185 TC=0,0 
C_CF4         0 N16388  382.5828m  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  72.9070 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  255.0369 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  125.8739 TC=0,0 
R_RT6         N11708 N11712  23.6881 TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 j-a-Temp-Filter VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CT2         N11404 N11408  229.6449u  TC=0,0 
R_RT5         j-f-Temp-Tank N11708  57.8141 TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  111.3119 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  104.8220 TC=0,0 
C_CT1         j-a-Temp-Tank N11404  3.8018m  TC=0,0 
R_RF1         j-a-Temp-Filter N16364  18.8261 TC=0,0 
R_RT2         N11404 N11408  29.0518 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  1.2137m  TC=0,0 
R_RF5         j-f-Temp-Filter N18733  27.4996 TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  333.2771m  TC=0,0 
X_U1         DRAIN GATE SOURCE SI1302DL 
G_G5         0 j-a-Temp-Tank VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  109.4772 TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  65.3672 TC=0,0 
C_CF8         0 N18741  2.1667m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 j-f-Temp-Filter  79.3220u  TC=0,0 
C_CF1         0 j-a-Temp-Filter  27.2015u  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         j-f-Temp-Tank N11708  853.9395u  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         SOURCE S 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  64.7462 TC=0,0 
C_CT8         N11716 N11732  5.9823m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 j-f-Temp-Filter VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  7.9274m  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF6         0 N18733  707.2300u  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  3.4930m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF6         N18733 N18737  98.3288 TC=0,0 
V_V_Drain         D DRAIN 0VDC
G_G6         0 j-f-Temp-Tank VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V6         N18767 0 {TEMP}
.ENDS
